RODB-03L10 Rod Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A cylindrical lens with polished sides.
    · Can be used for finely condensing laser light, creating sheet-shaped beams, or for applications in which narrow and long lines are irradiated over long distances.
    · The rod diameter has been decreased to allow use as a lens with focal length shorter than the cylindrical lens.
    · As it has been processed and polished precisely, a straight line without distortion or bend can be obtained with long-distance projection.
    · Can also be used by placing directly in front of the line laser for applications in which large amounts of light are taken in by sensors.
    · Use a small lens holder (MLH-10) or Selfoc Lens® holder (MLH-SF) for fixing rod lenses.
    · * The end surface has not been polished.
    · * Have light incident from the side.
    · * Large spherical aberration occurs as the curvature of the rod lens is small.
    · * Use a cylindrical lens (CLB/CLSQ) for precision optical systems.
    · * Depending on the direction, divergent light may strike the operator in the eye when diverging laser light with a rod lens.
    · * Check laser power and take safety measures such as using protective glasses when using the product.
    · * Take care to avoid cutting your fingers and hands as both end faces of the rod are not chamfered.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Polishing: Polished side face
    · Coating: Non-Coated
    · Scratch-Dig: 40-20
    · [Individual Specifications]
    · Outer diameter φD: φ3 mm
    · Length L: 10 mm
    · Focal distance f: 2.2 mm
    · Back focus fb: 0.7 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat