GMMUHP-24.4-355 Unit

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The frame of the mirror holder has been eliminated to enable a holder in which the entire front surface is a mirror.
    · The substrate is made of ceramic with a low thermal expansion coefficient, with high-precision polishing to ensure extremely high surface accuracy and temperature stability.
    · A selection of products is available for use with various YAG laser wavelengths.
    · Because the mirror type is high-precision polished ceramic that has been coated with a dielectric multilayer film, it is not inferior to glass coated dielectric multilayer mirrors.
    · A compact mirror adjustment mechanism is achieved by expanding the effective area of the mirror to the absolute limit.
    · As the reflection wavefront does not break down due to temperature change, it is ideal for high-precision optical systems.
    · This product guarantees the surface accuracy after coating (with holder).
    · Laser yield strength is high, allowing use with high power lasers.
    · A patent related to this product was acquired by this company in November 2011.
    · The base mounting method is the same as that for the MHG mirror holder.
    · Post stand PST-** (sold separately) and rod RO-** (sold separately) can be installed.
    · * Reflection wavelength characteristics may vary depending on the polarization state of incident beams for dielectric multi-layer film.
    · * P polarization has lower reflectance and a narrower reflection band than S polarization.
    · * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
    · * Reflectance may decrease when used with an incident angle other than 45°.
    · * When used at incompatible wavelengths, the reflectance may decrease.
    · * No surface accuracy guarantee data is included with this product.
    [Product Specifications]
    · [ Common Specifications]
    · Holder Part No. of Movable Shafts: 3
    · Holder Part Adjustment Range (Tilt): ±3°
    · Holder Part Adjustment Range (Rotation): ±3°
    · Holder Part Resolution (Tilt): 0.74°/revolution
    · Holder Part Resolution (Rotation): 0.74°/revolution
    · Holder Part Main Material: Brass
    · Holder Part Surface Processing: Super Black Chrome
    · Holder Part Weight: 0.04 kg
    · Mirror Part Element Type: Mirror
    · Mirror Part Material: Ceramic
    · Mirror Part Incidence Angle: 45° ±3°
    · Mirror Part Surface Accuracy After Coating: Reflected Wave Surface λ/10
    · Mirror Part Scratch-Dig: 20-10
    · Mirror Part Reflectance: > 99%
    · [Individual Specifications]
    · Compatible Wavelength: 355 nm
    · Mirror Part Dimensions: 24.4 x 24.4 x 7 mm
    · Coating Area: 23 x 23 mm
    · Guaranteed Surface Accuracy Range: φ20 mm
    · Laser Yield Strength*: 8 J/cm2
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GMMUHP-24.4-355 Unit | AS ONE | MISUMI Thailand