WBNA50S03-1-1064045D

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A beam splitter capable of changing the branching ratio of transmittance and reflectivity with varying incidence angle.
    · Usable when an external light quantity adjustment is required, either with lasers that do not have variable light quantity adjustment or with stabilized lasers, when the light quantity is to be weakened temporarily by adjusting the optical system, or when it is to be split into two arbitrary light quantities using a branch for transmission/reflection.
    · A variable attenuator (SVAB) for lasers unitized using this variable beam splitter is also available.
    · * When using for a high-power laser, be sure to check the ends of the reflected light.
    · * If elements become very hot, reflectance characteristics may vary.
    · * Changing the incident angle to adjust the level of transmittance will also cause the amount of parallel movement of the transmitted light beam to change.
    · * Use the correction plate (WSQNA/WBNA) to restore this parallel displacement to the previous state.
    · * Emitting beams may be insufficient with incidence of a φ30 mm or more laser beam where the beam splitter is sharply inclined.
    · * An incident angle larger than 45 degrees is required if used with P polarization.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7 Synthetic Quartz
    · Substrate Surface Accuracy: λ
    · Parallelism: < 5″
    · Coating: Both Sides: Anti-reflective Film
    · Scratch-Dig: 10-5
    · Effective range: Circle inscribed in the square that makes up 90% of the external diameter
    · Effective Incident Beam Diameter: 30 x 43 mm Ellipse (for element with 45 degree gradient angle)
    · [Individual Specifications]
    · Compatible Wavelength: 1,064 nm
    · Transmittance, S Polarization (θ = 0° to 45°): Average 98%
    · Material: BK7
    · Laser Yield Strength*: 3.5 J/cm2
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    WBNA50S03-1-1064045D | AS ONE | MISUMI Thailand