HTFM30C08-266MHGMP

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A guaranteed surface accuracy mirror (HTFM) is set into a kinematic mirror mount, which is a highly reflective mirror provided with a bonded adjusting mechanism to ensure that no stress is exerted on the mirror.
    · This product has a mirror adhered to the holder and guaranteed mirror accuracy.
    · There are two types of mirror holders: a highly stable type (MHG-HS) and a mass production type (MHG-MP).
    · This product can be used to construct optical systems, interferometers, etc. that require high wavefront accuracy.
    · An adjusting screw lock mechanism is provided on the mass production type (MHG-MP).
    · It can be attached to the rod RO-** (sold separately) or post stand PS-** (sold separately).
    · Verify the reflectance wavelength characteristics on the graph for a mirror with a certified surface accuracy (HTFM).
    · * The mirror surface is 2 mm in front of the holder mounting surface.
    · * Mirror surface accuracy is not guaranteed once the adhered mirror is removed.
    · * The mirror surface accuracy may worsen if the holder or mirror are subjected to strong impacts.
    · * For the mass production model (MHG-MP), the rotational center is on the outside of the mirror (holder fulcrum).
    · * Use a rod mounting plate (MHG-* * BPRO) when fixing the high-stability type (MHG-HS) on a flat surface.
    · * The optical axis will be 10 mm higher when using a rod mounting plate (MHG-**BPRO).
    · * No surface accuracy guarantee data is included with this product.
    [Product Specifications]
    · [ Common Specifications]
    · Holder Part No. of Movable Shafts: HTFM-MHG-HS: 3 Shafts, HTFM-MHG-MP: 2 Shafts (HTFM-12.7C08-MHG-MP: 3 Shafts)
    · Holder Part Main Material: Aluminum (HTFM-12.7C08-MHG-MP: Brass)
    · Holder Part Surface Processing: Black Alumite (HTFM-12.7C08-MHG-MP: Super Black Chrome)
    · Mirror Part Material: Synthetic Quartz
    · Mirror Part Coating: Dielectric Multilayer Film
    · Mirror Part Incidence Angle: 45° ±3°
    · Mirror Part Surface Accuracy: λ/10 (after attaching to holder)
    · Mirror Part Scratch-Dig: 10-5
    · Mirror Part Effective Diameter: 80% of External Diameter
    · Mirror Part Rear Surface: Optical Polish
    · [Individual Specifications]
    · Compatible Wavelength: 248 nm
    · Element diameter φD: φ30 mm
    · Reflectance: >99.2%
    · Holder Number: MHG-MP30
    · Adjustable Range (tilt up): ±3°
    · Adjustment Range (rotation): ±3°
    · Resolution (tilt up): Approx. 0.39°/revolution
    · Resolution (rotation): Approx. 0.39°/revolution
    · Mass: 0.12 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat