HTFM-25.4C08-532 Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · By optimizing the material and thickness of the substrate and the coating conditions, a mirror with high surface accuracy has been realized.
    · Guarantees surface accuracy of λ/10 after coating.
    · A higher surface accuracy (after coating) than the conventional multilayered dielectric flat mirror (TFM) is provided.
    · By using synthetic quartz for the substrate and making the substrate thicker, the rigidity of the substrate has been increased.
    · A line-up of high-reflectivity mirrors is provided to support the individual wavelengths of ultraviolet lasers and YAG lasers.
    · HTFM-MHG, which features a mirror adhered to the holder and guaranteed surface accuracy, is also available.
    · * Reflection wavelength characteristics may vary depending on the polarization state of incident beams for dielectric multi-layer film.
    · * P polarization has lower reflectance and a narrower reflection band than S polarization.
    · * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
    · * Reflectance may decrease when used with an incident angle other than 45°.
    · * When used at incompatible wavelengths, the reflectance may decrease.
    · * No surface accuracy guarantee data is included with this product.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Synthetic Quartz
    · Coating: Dielectric Multilayer Film
    · Incidence Angle: 45° ±3°
    · Post-Coating Surface Accuracy: λ/10
    · Parallelism: < 3'
    · Scratch-Dig: 10-5
    · Effective Diameter: 80% of External Diameter
    · Rear Surface: Polished Surface
    · [Individual Specifications]
    · Compatible Wavelength: 532 nm
    · Outer diameter φD: φ25.4 mm
    · Thickness t: 8 mm
    · Reflectance: >99.5%
    · Laser Yield Strength*: 7 J/cm2
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HTFM-25.4C08-532 Mirror | AS ONE | MISUMI Thailand