LCBS-10C05-1000 Mirror Substrate

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A concave substrate to be used as a substrate for laser resonator mirrors.
    · The concave and back surfaces are processed with high surface accuracy.
    · Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
    · Since the reverse face has been polished as well, sample light can be extracted for pump laser input or power detection.
    · As the accuracy of the radius of curvature and surface accuracy are high, it can also be used as a test plate glass for convex lenses.
    · A concave mirror substrate (TCA) is also available for the reflecting mirrors used in reflecting telescopes or lamp light sources.
    · * The outer ridgeline of the concave surface is chamfered and edge thickness (te) may vary. Therefore, be sure to use the back side as the reference plane.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Surface Accuracy: Front (concave) λ/4, back (planar) λ/4
    · Error in Radius of Curvature: ±1%
    · Coating: Non-Coated
    · Effective Range: 90% of External Diameter
    · Scratch-Dig: 20-10
    · [Individual Specifications]
    · Outer diameter φD: φ10 mm
    · Rim thickness te: 5 mm
    · Central thickness tc: 5 mm
    · Radius of the curvature r: 1000 mm
    · Focal distance f: 500 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LCBS-10C05-1000 Mirror Substrate | AS ONE | MISUMI Thailand