TCA-10C05-120 Concave Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A concave substrate that allows evaporated film coating of various total-reflection mirrors.
    · A concave mirror coated in advance with aluminum is also available.
    · It can be used as the main mirror in reflecting telescopes, the reflecting mirror in the collimating optical systems of lamp light sources, etc.
    · Selection can be made from a wide range of variations subdivided by external dimensions, radius of curvature, and so on, to suit the specifications.
    · Machined with high surface accuracy compared with a plano-concave lens (SLB-N).
    · Laser concave mirror substrates (LCBS) with high surface accuracy for use with laser resonator mirrors are also available.
    · * The back side is a sanded surface and thus cannot be used for transmission.
    · * Use a concave lens (SLB-N) when using for transmittance.
    · * For use as a cold mirror or partial reflection mirror, the use of a concave substrate with mirrored back is required.
    · * With the incidence of a high-energy pulse laser beam, sparking will be generated near the focal point and the wavefront will be disturbed.
    · * The outer ridgeline of the concave surface is chamfered and edge thickness (te) may vary. Therefore, be sure to use the back side as the reference plane.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Spherical Surface Accuracy: λ/2
    · Error in Radius of Curvature: ±2%
    · Coating: Mirror with Protective Film, MgF2 + Al
    · Effective Range: 85% of External Diameter
    · Scratch-Dig: 40-20
    · Rear Surface: Sanded Surface
    · [Individual Specifications]
    · Coating: Al+MgF2
    · Outer diameter φD: φ10 mm
    · Rim thickness te: 5 mm
    · Central thickness tc: 4.9 mm
    · Radius of the curvature r: 120 mm
    · Focal distance f: 60 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TCA-10C05-120 Concave Mirror | AS ONE | MISUMI Thailand