OPB-12.7C03-10-5 Plane Substrate

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A substrate polished on both sides of a glass substrate in parallel.
    · It can be used as a substrate for coating made-to-order beam splitters and windows, etc., with a vapor deposited film.
    · A BK7 type parallel plane substrate that can be used in visible and infrared regions.
    · For those with high parallelism, the angle of the transmitted beam will not change even if a parallel planar substrate is inserted perpendicularly into the optical path of the laser.
    · Those with high surface accuracy can be used as substitutes for test plate glass.
    · A wedge substrate (WSB/WSSQ/WSSQK) is also available, preventing any influence of reflection off the reverse face.
    · * The parallel planar substrate has a loss of 10% due to reflection from the front and back surfaces.
    · * No surface accuracy guarantee data is included with this product.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Effective Range: 90% of External Diameter
    · Scratch-Dig: 10-5
    · [Individual Specifications]
    · Outer diameter φD: φ12.7 mm
    · Thickness t: 3 mm
    · Surface Accuracy: λ/10
    · Parallelism: < 00'05″

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    OPB-12.7C03-10-5 Plane Substrate | AS ONE | MISUMI Thailand