DPTIH11-20-4H Dispersing Prism

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · When finely collimated white light is incident on a prism, it exits divided into its wavelength components according to the different refractive index with wavelength.
    · Dispersion prisms are used in dispersion compensation in spectrometers, oscillators in femtosecond lasers, etc.
    · By using a 45° prism, the wavelength dispersion is increased and the spectrum can be observed efficiently.
    · All 3 sides of the regular triangular prism are polished, allowing it to be used from any side.
    · The DPSQ type is synthetic quartz and can also be used in the ultraviolet region.
    · The DPTIH11 type features a large wavelength dispersion refractive index so the spectrum can be observed efficiently.
    · Prism holders (PLH) for fixing prisms are available.
    · * The actual measured A dimension includes chamfering and is slightly shorter.
    · * Dimension tolerance is defined by the sides of the triangle formed by the angled surface and 2 bases.
    · * The prism surfaces are not anti-reflection coated, resulting in an 11% or more loss in transmittance. (Note: For Unpolarized Light)
    [Product Specifications]
    · [<60° Dispersing Prism> Common Specifications]
    · Material: S-TIH11 equivalent
    · Refractive Index n d: 1.785
    · Minimum Deflection Angle: 66.4°
    · Abbe Number ν d: 25.7
    · Angle: 60° ±3'
    · Base Material Surface Accuracy: λ/4
    · Scratch-Dig: 40-20
    · Effective diameter: Circle inscribed in the square that makes up 90% of the A, B dimensions
    · [Individual Specifications]
    · Material: S-TIH11
    · Side Length A = B: 20 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DPTIH11-20-4H Dispersing Prism | AS ONE | MISUMI Thailand