LBED-2Y Laser Beam Expander

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · An optical system that expands a small laser beam to a large collimated beam.
    · Collimation can be finely adjusted with the diopter correction function.
    · With a lens design that takes into account wave-front aberration, it can be used in high-accuracy optical systems such as interferometers and laser machining.
    · The optical system of the beam expander has an air gap structure that does not bond lenses.
    · This makes it possible to also use high-output lasers.
    · By using the Galilean type lens configuration, the number of aberration correction lenses has been reduced and the total length of the expander has been shortened.
    · By turning the diopter ring located at the center of the beam expander, switching between the collimated beam and divergent beam from the focused beam is possible.
    · Used when strict collimating adjustment is required, or the position of the beam waist is varied.
    · Selection can be made from a wide range of variations subdivided by wavelength, magnification, and so on, to suit the customer's specifications.
    · For BE-V and LBED visible light types, He-Ne lasers (05-LHP) with an outer diameter of φ44.5 mm can be fixed using the included adapter.
    · A beam expander holder (LBED-H, LBED-YH) is available, where a beam expander is inserted in a holder which has been equipped with minute tilt adjustment.
    · Laser beam expander holders (BE-M22H, BE-M34H) with finely adjustable gates for fixing beam expanders are available.
    · * Beam expanders cannot be used in the reverse direction to function as beam diameter condensers for creating collimated light.
    · * Calculate and apply the divergence angle of the laser beam and the position of the beam waist.
    [Product Specifications]
    · Design Wavelength: 1,064 nm
    · Beam magnification: 2x
    · Incidence Effective Diameter (MAX): φ15.1 mm
    · Barrel Length A: 49.0 + 4/0 mm
    · φB: φ57 mm
    · Mounting Screw C: M34 P1
    · φD: φ48 mm
    · Outer diameter φE: φ60 mm
    · Laser Yield Strength* : 4 J/cm2
    · Mass: 0.3 kg
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat