f Seater-220-1064L Lens

Caution
Product Description
[Features]
· The fθ lens uses a galvanometer mirror and polygon mirror and is used for two-dimensional scanning of laser beams.
· It is used for bar code readers, laser marking, laser microfabrication, etc.
· It converts the uniform velocity rotational motion of mirrors such as galvano mirrors to the uniform velocity linear motion of a spot moving on a focal plane, etc. using the distortion effect of the lens.
· A telecentric type that can irradiate perpendicularly to the focal plane surface is also available.
· fθ lenses for use with YAG lasers of fundamental (1,064 nm) and 6 nm, 355 nm, 532 nm) waves, as well as with CO2 lasers (9.3 to 10.6 μm) are available.
· * fθ lens is designed for a scanning type optical system and is not suitable for imaging systems.
· * Be sure to align the beam scanning system (galvano mirror) with the position of the entrance pupil of the fθ lens.
· * If the beam scanning system is not positioned at the entrance pupil, aberration increases and a good focused spot cannot be obtained.
[Product Specifications]
· Design Wavelength: 1,064 nm
· Focal distance f: 220 mm
· Incident Pupil Diameter: φ12 mm
· Scan Angle: ±24.0°
· Scan Range: φ184 mm
· Telecentric: -
· WD: 254.2 mm
· Transmittance: ≥ 95%
· A: 59.8 mm
· B: 21.1 mm
· C: 32.1 mm
· D: 19.7 mm
· E: 8 mm
· φF: φ97 mm
· φG: φ80 mm
· φH: -
· φI: φ68 mm
· J: 48.8 mm
· φK: φ97 mm
· Screw: M85P1