PG-33 Protective Glass for YTL/YDL

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Protective glass is attached to the condenser lens as a protection from splashes in laser processing.
    · Three different sizes of protective glass are available.
    · Protective Glass Holder (PGH)
    · Visible Achromatic Condensing Lens
    · YAG laser condensing lens
    · Condensing Lens for Fiber Laser
    · Part of the Ultraviolet Condensing Lens
    · Since the protective glass has not been coated, the transmittance is on the order of approximately 90% due to the surface reflection loss.
    · Replace with a new one if the protective glass gets dirty or the transmittance has decreased.
    · (Consumable)
    [Product Specifications]
    · [ Common Specifications]
    · Material: Super White Glass or BK7
    · [Individual Specifications]
    · Outer diameter φD: φ33 mm
    · Supported Protective Glass Holder: PHG-36

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PG-33 Protective Glass for YTL/YDL | AS ONE | MISUMI Thailand