(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
61-6927-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 54,092.00 ฿ 43,273.60 |
LABORATORY MATERIALS | 1 Piece(s) | 40 Day(s) |
[Features]
· An air gap type achromatic condensing lens that does not use adhesive on the lens.
· Used as the condensing lens in a 532 nm, high-output laser processing machine equipped with coaxial epi-illumination observation.
· Through the optimized lens design, the chromatic aberration has been corrected over a wide wavelength range centered at 532 nm.
· For lenses with a focal length of 60 mm or more, laser collimated light can be narrowed down to the diffraction limit spot diameter.
· Because the lens has received anti-reflection coating, there is little light amount loss due to reflection, enabling light beams to be effectively condensed.
· Separately sold protective glass can be attached to protect the objective lens from spray from laser processing.
· Dedicated lens holder (LHF-M34-30) is available for fixing condenser lenses.
· * Use condensing lenses when imaging an object with infinite distance as the focus or changing the positional light source to parallel light.
· * Sufficient optical performance cannot be obtained when used for imaging at a close distance, etc.
· * The condensing lens has an orientation for light incidence.
· * Be sure to have parallel light incident from the top (with the engraved stamp on the lens barrel upright).
· * When reversed, chromatic or spherical aberration may increase and the condensing spot may widen or images may be out of focus.
· * When used outside the specified wavelength range, aberration may increase and transmittance may worsen.
· * The condensing lens may become very hot and the condensing lens focal distance may vary if a high-power laser is used or the product is used near a light source generating heat.
· * Heat dissipation measures are required if irradiating for long periods.
· * If a smaller spotting diameter is desired, widen the incident beam diameter (1/e^2) to approximately half of the effective diameter of the condensing lens.
[Product Specifications]
· [
· Material: Crown Glass (air gap) Flint Glass
· Frame: Aluminum; Surface Processing: Black Alumite
· Design Wavelength: 1,064 nm, 632.8 nm
· Coating: Anti-reflective Film for 1,064 nm, 632.8 nm
· Permissible Incidence Angle: ±1°
· Laser Yield Strength: 1 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
· [Individual Specifications]
· Lens O.D. φD: φ30 mm
· Focal distance f: 79.9 mm
· Outer diameter φDc: φ36 mm
· Effective Diameter φDe: φ27 mm
· Length L: 15 mm
· Fixing Screw Ma: M34, P0.75
· Mounting Screw Mb: M34 P0.75
· Screw Length A: 4 mm
· NA : 0.17
· WD: 67.6 mm
Part Number |
---|
61-6927-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 54,092.00 ฿ 43,273.60 |
LABORATORY MATERIALS | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?