NADL-30-150PY2 Condenser Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · An air gap type achromatic condensing lens that does not use adhesive on the lens.
    · Used as the condensing lens in a 532 nm, high-output laser processing machine equipped with coaxial epi-illumination observation.
    · Through the optimized lens design, the chromatic aberration has been corrected over a wide wavelength range centered at 532 nm.
    · For lenses with a focal length of 60 mm or more, laser collimated light can be narrowed down to the diffraction limit spot diameter.
    · Because the lens has received anti-reflection coating, there is little light amount loss due to reflection, enabling light beams to be effectively condensed.
    · Separately sold protective glass can be attached to protect the objective lens from spray from laser processing.
    · Dedicated lens holder (LHF-M34-30) is available for fixing condenser lenses.
    · * Use condensing lenses when imaging an object with infinite distance as the focus or changing the positional light source to parallel light.
    · * Sufficient optical performance cannot be obtained when used for imaging at a close distance, etc.
    · * The condensing lens has an orientation for light incidence.
    · * Be sure to have parallel light incident from the top (with the engraved stamp on the lens barrel upright).
    · * When reversed, chromatic or spherical aberration may increase and the condensing spot may widen or images may be out of focus.
    · * When used outside the specified wavelength range, aberration may increase and transmittance may worsen.
    · * The condensing lens may become very hot and the condensing lens focal distance may vary if a high-power laser is used or the product is used near a light source generating heat.
    · * Heat dissipation measures are required if irradiating for long periods.
    · * If a smaller spotting diameter is desired, widen the incident beam diameter (1/e^2) to approximately half of the effective diameter of the condensing lens.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Crown Glass (air gap) Flint Glass
    · Frame: Aluminum; Surface Processing: Black Alumite
    · Design Wavelength: 486 nm, 532 nm, 656 nm
    · Coating: Visible Region Anti-reflective Film
    · Permissible Incidence Angle: ±1°
    · Laser Yield Strength: 1 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · [Individual Specifications]
    · Focal distance f: 150 mm
    · Length L: 12 mm
    · NA : 0.09
    · WD: 141.9 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NADL-30-150PY2 Condenser Lens | AS ONE | MISUMI Thailand