AGL30-23.5P Condenser Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The aspherical condenser lens for illumination can irradiate light for illumination with a large divergence angle (converging angle).
    · Used in illumination systems for high-power microscopes, and in optical systems which efficiently collect light from divergent light sources.
    · By making one side non-spherical, a large angle of divergence (angle of convergence) of the order of NA0.5 has been achieved using a single lens.
    · From items with small, compact apertures to large aperture lenses with a long back focus, every kind of outer diameter size has been made available.
    · It can be used in a wide range from the visible region to the 2 μm infrared region.
    · B270® is a registered trademark of SCHOTT AG.
    · * Having parallel light incident from the back (flat) side causes the spherical aberration to increase, so that light cannot be condensed into a single point.
    · * Aspheric condenser lenses are single lens types, resulting in focal lengths changing with wavelength.
    · * The aspheric condenser lens is for illumination light sources.
    · * This is not an aplanatic lens for laser condensing.
    · * The lens does not have an antireflection coating and thus has loss due to reflections at the front and rear surfaces, providing a transmittance of 90% or less.
    · * As this is a pressed product, it may have dents or chippings caused by shrinking outside the effective range.
    [Product Specifications]
    · [ Common Specifications]
    · Material: B270® (n d=1.523)
    · Shape: Front face is aspherical, rear face is planar or spherical
    · Coating: Non-Coated
    · Maximum operating temperature: 170°C
    · Scratch-Dig: 80-50
    · Effective Diameter: 80% of External Diameter
    · [Individual Specifications]
    · Outer diameter φD: φ30 mm
    · Focal distance f*2: 23.5 mm
    · Back focus fb*2: 14.3 mm
    · NA *1 (D/2 X 0.8/f) : 0.51
    · Rim thickness te: 3.8 mm
    · Central thickness tc*2: 14 mm
    · Reverse Face: Plane surface
    · * 1 NA is calculated with 80% of the outer diameter of the lens.
    · *2 These are pressed products, so individual units may vary. Be sure to allow sufficient margin for use.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AGL30-23.5P Condenser Lens | AS ONE | MISUMI Thailand