MS-01-0.54P1 Small Spherical Lens

Caution
Product Description
[Features]
· This is a lens made from a high refractive index glass, precisely polished to a spherical shape.
· The sublens allows use as a lens with a very short focal length and large NA.
· Used as a collimating lens for optical fiber, or for optical coupling of semiconductor lasers and optical fiber.
· The sublens is available in non-coated type and antireflective coating type.
· Three types of coated products are available for visible light, near infrared, and optical communication infrared use.
· Compared to condensation using an objective lens, the use of a sublens dramatically reduces space.
· Non-coated items can be used from any direction regardless of the orientation of the lens.
· * The sublens with anti-reflective coat includes a mark for confirming the optical axis, making it easy to determine the direction of the coated side.
· * After installing the sublens, wipe off the optical axis confirmation mark with alcohol, etc. before use.
· * Although the sublens has a short focal distance and can narrow beams with an extremely large convergence angle, the condensed spot diameter will not be that small since spherical aberration is large.
· * Since the sublens is small and likely to roll, it may get lost.
· * Purchase a spare at the same time.
[Product Specifications]
· [ Common Specifications]
· Material: LaSF9
· Coating: Non-Coated: MS-P, Anti-reflective Film: MS-P1, -P2, -P3
· Effective Diameter: 80% of External Diameter
· Scratch-Dig: 40-20
· [Individual Specifications]
· Compatible Wavelength: 400 to 700 nm
· Outer diameter φD: φ1 mm
· Focal distance f: 0.55 mm (at 633 nm)
· Back focus fb: 0.05 mm (at 633 nm)