CLB-1020-20N Cylindrical Planoconcave Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The cylindrical plano-concave lens has a curvature in the vertical direction and no curvature in the horizontal direction.
    · It is used in combination with a cylindrical planoconvex lens to shape the elliptical beam of a semiconductor laser into a circular beam, etc.
    · A BK7 lens for the visible range to the near infrared range.
    · Three types of lenses with antireflection coating in the visible range, near-infrared range, and infrared range are available.
    · Using a cylindrical lens in the optical system, the beam shape and the aspect ratio of the illumination light can be changed.
    · A cylindrical lens holder (CHA) for fixing the cylindrical lens is also available.
    · * Cylindrical planoconcave lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * Cylindrical planoconcave lenses have a particular orientation for receiving the light.
    · * Be sure to have parallel light incident from the concave surface.
    · * When reversed, spherical aberration may increase and optical performance may worsen.
    · * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.519
    · Coating: Non-Coated
    · Effective diameter: Circle or ellipse inscribed in a rectangle with dimensions of 90% relative to the external dimensions
    · Scratch-Dig: 20-10
    · [Individual Specifications]
    · Antireflection Film Coating Wavelength Region: Not Coated
    · A X B: 10 X 20 mm
    · Focal distance f: -20 mm
    · Rim thickness te: 3 mm
    · Central thickness tc: 1.7 mm
    · Back focus fb: -21.1 mm
    · Radius of the curvature r: 10.38 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CLB-1020-20N Cylindrical Planoconcave Lens | AS ONE | MISUMI Thailand