CLB-1010-20N Cylindrical Planoconcave Lens

Caution
Product Description
[Features]
· The cylindrical plano-concave lens has a curvature in the vertical direction and no curvature in the horizontal direction.
· It is used in combination with a cylindrical planoconvex lens to shape the elliptical beam of a semiconductor laser into a circular beam, etc.
· A BK7 lens for the visible range to the near infrared range.
· Three types of lenses with antireflection coating in the visible range, near-infrared range, and infrared range are available.
· Using a cylindrical lens in the optical system, the beam shape and the aspect ratio of the illumination light can be changed.
· A cylindrical lens holder (CHA) for fixing the cylindrical lens is also available.
· * Cylindrical planoconcave lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
· * Cylindrical planoconcave lenses have a particular orientation for receiving the light.
· * Be sure to have parallel light incident from the concave surface.
· * When reversed, spherical aberration may increase and optical performance may worsen.
· * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Design Wavelength: 546.1 nm
· Refractive Index: n e = 1.519
· Coating: Non-Coated
· Effective diameter: Circle or ellipse inscribed in a rectangle with dimensions of 90% relative to the external dimensions
· Scratch-Dig: 20-10
· [Individual Specifications]
· Antireflection Film Coating Wavelength Region: Not Coated
· A X B: 10 X 10 mm
· Focal distance f: -20 mm
· Rim thickness te: 3 mm
· Central thickness tc: 1.7 mm
· Back focus fb: -21.1 mm
· Radius of the curvature r: 10.38 mm