DLB-50-800 Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · With a single lens made by adhering two lenses of different wavelength dispersing refractive indices, the chromatic and spherical aberration can be reduced compared to single spherical lenses.
    · Usable as the objective lens in telescopes, the collimating lens in laser experiments, and so on.
    · Through the optimized lens design, the focal length barely changes across the whole visible range.
    · As both spherical aberration and chromatic aberration are well corrected, it is optimal as a laser collimating lens.
    · Corrected not only for aberrations on the on-axis object point but also for off-axis coma aberration and astigmatism.
    · In imaging systems, it can be used with telescope objective lenses and imaging lenses in microscopes.
    · Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
    · An air gap type condensing lens (NYTL/NYDL) for laser processing is also available.
    · * Use achromatic lenses when imaging a picture with infinite distance as the focus or changing the positional light source to parallel light.
    · * Sufficient optical performance cannot be obtained when used for imaging at a close distance, etc.
    · * Achromatic lenses are oriented for incidence of parallel light.
    · * Have parallel light incident from the surface with the smaller radius of curvature (the surface indicated by the arrow).
    · * Having parallel light incident from the opposite side causes chromatic and spherical aberration, and enlarges the condensing spot.
    · * Chromatic aberration may increase when used with wavelengths outside the visible range.
    · * Also, transmittance may be negatively affected.
    [Product Specifications]
    · [ Common Specifications]
    · Design Wavelength: Blue: 486.1 nm, Green: 546.1 nm, Red: 656.3 nm
    · Coating: Anti-reflective Film
    · Material: BK7, SF2
    · Adhesive: UV Curable Adhesive
    · Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Scratch-Dig: 40-20
    · Effective Diameter: 90% of External Diameter
    · [Individual Specifications]
    · Outer diameter φD: φ50 mm
    · Focal distance f: 800 mm
    · Rim thickness te: 7.7 mm
    · Central thickness tc: 8.6 mm
    · Back focus fb: 794.9 mm
    · Eccentricity: < 3'

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat