SLSQ-25B-30N Spherical Biconcave Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · With both faces concave, this lens can efficiently refract light in a restricted space, and spread the light widely.
    · It can be used in cases where the irradiation area of the illuminating light is expanded.
    · A synthetic quartz lens that can also be used for ultraviolet radiation of 350 nm or less.
    · Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
    · * A concave lens itself cannot concentrate light or form an actual image.
    · * Use in combination with a convex lens.
    · * Spherical surface biconcave lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * If a high-energy pulse laser is used, a focal point may be created on the optical path due to reflected light from the concave surface and sparking may occur.
    · * Use a planoconcave lens when using a pulse laser.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Synthetic Quartz
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.460
    · Coating: Non-Coated
    · Effective Diameter: 90% of External Diameter
    · Scratch-Dig: 20-10
    · [Individual Specifications]
    · Outer diameter φD: φ25 mm
    · Focal distance f: -29.7 mm
    · Rim thickness te: 8 mm
    · Central thickness tc: 2 mm
    · Back focus fb: -30.3 mm
    · Radius of the curvature r: 27.6 mm
    · Eccentricity: < 1'

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat