SLB-10-60NM Spherical Planoconcave Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The simple shape expands the collimated laser light.
    · It can be used in cases where the irradiation area of the illuminating light is expanded by enlarging the beam diameter in combination with a convex lens.
    · A BK7 lens for the visible range to the near infrared range.
    · Three types of lenses with antireflection coating in the visible range, near-infrared range, and infrared range are available.
    · Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
    · * A concave lens itself cannot concentrate light or form an actual image.
    · * Use in combination with a convex lens.
    · * Spherical surface planoconcave lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * The planoconcave lens has an orientation for light incidence.
    · * Have parallel light incident from the concave surface.
    · * When reversed, spherical aberration may increase and optical performance of the optical system may worsen.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.519
    · Coating: Anti-reflective Film (400-700 nm)
    · Transmittance: > Average 99%
    · Laser Yield Strength (Reference Value): Anti-reflection Coating 4 J/cm^2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Effective Diameter: 85% of External Diameter
    · Scratch-Dig: 20-10
    · [Individual Specifications]
    · Antireflection Film Coating Wavelength Region: 400-700 nm
    · Outer diameter φD: φ10 mm
    · Focal distance f: -60 mm
    · Rim thickness te: 2.4 mm
    · Central thickness tc: 2 mm
    · Back focus fb: -61.3 mm
    · Radius of the curvature r: 31.14 mm
    · Eccentricity: < 1'

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SLB-10-60NM Spherical Planoconcave Lens | AS ONE | MISUMI Thailand