SLSQ-05-15P Spherical Planoconvex Lens

Caution
Product Description
[Features]
· With a simple shape, this is a lens for use in laser experiments with somewhat reduced spherical aberration.
· Can be used for condensing laser light in detectors, conducting imaging experiments with monochromatic light sources, etc..
· A synthetic quartz lens with high laser yield strength that can also be used for ultraviolet radiation of 350 nm or less.
· Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
· Achromatic lens (DLB) subjected to chromatic aberration correction is also available.
· * Spherical surface planoconvex lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
· * The planoconvex lens has an orientation for light incidence.
· * Be sure to have parallel light incident from the convex surface.
· * When reversed, spherical aberration may increase and the condensing spot may widen or images may be out of focus.
· * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
[Product Specifications]
· [ Common Specifications]
· Material: Synthetic Quartz
· Design Wavelength: 546.1 nm
· Refractive Index: n e = 1.460
· Coating: Non-Coated
· Effective Diameter: 90% of External Diameter
· Scratch-Dig: 20-10 φ10 mm ≤ D, 40-20 D < φ10 mm
· [Individual Specifications]
· Outer diameter φD: φ5 mm
· Focal distance f: 15 mm
· Rim thickness te: 1.2 mm
· Central thickness tc: 1.7 mm
· Back focus fb: 13.8 mm
· Radius of the curvature r: 6.9 mm
· Eccentricity: < 3'