SLB-05-25P Spherical Planoconvex Lens

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · With a simple shape, this is a lens for use in laser experiments with somewhat reduced spherical aberration.
    · Can be used for condensing laser light in detectors, conducting imaging experiments with monochromatic light sources, etc..
    · A BK7 lens for the visible range to the near infrared range.
    · Three types of lenses with antireflection coating in the visible range, near-infrared range, and infrared range are available.
    · Selection can be made from a wide range of variations subdivided by outer diameter, focal distance, and so on, to suit the specifications.
    · Achromatic lens (DLB) subjected to chromatic aberration correction is also available.
    · * Spherical surface planoconvex lenses have chromatic aberration, resulting in focal lengths changing with wavelength.
    · * The planoconvex lens has an orientation for light incidence.
    · * Be sure to have parallel light incident from the convex surface.
    · * When reversed, spherical aberration may increase and the condensing spot may widen or images may be out of focus.
    · * Non-coated products have loss due to reflections at the front and rear surfaces, with a transmittance of about 90%.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Design Wavelength: 546.1 nm
    · Refractive Index: n e = 1.519
    · Coating: Non-Coated
    · Effective Diameter: 90% of External Diameter
    · Scratch-Dig: 20-10 φ10 mm ≤ D, 40-20 D < φ10 mm
    · [Individual Specifications]
    · Antireflection Film Coating Wavelength Region: Not Coated
    · Outer diameter φD: φ5 mm
    · Focal distance f: 25 mm
    · Rim thickness te: 1.1 mm
    · Central thickness tc: 1.4 mm
    · Back focus fb: 24.1 mm
    · Radius of the curvature r: 12.98 mm
    · Eccentricity: < 3'

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat