DIM-50S-RED Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A mirror for separating the three primary colors (RGB) in light.
    · Since it uses a dielectric multilayer film without absorption, it can be used not only for reflected light but also for transmitted light.
    · Using this transmitted light, it is possible to separate R, G, and B by using any two dichroic mirrors (e.g. DIM-RED + DIM-GRE: reflection ⇒ red, reflection ⇒ green, transmission ⇒ blue).
    · It can also be used as a wavelength separation filter, as the switch from transmission to reflection is very sharp.
    · When the incidence angle is varied over 0-45 degrees, use as a simplified variable wavelength filter is also possible.
    · Three colors of light (RGB) are overlapped using a dichroic mirror, enabling white light to be created.
    · B270® is a registered trademark of SCHOTT AG.
    · * Do not use for high-power lasers or high-energy pulse lasers.
    · * Dichroic mirrors for pulse lasers are available.
    · * For use as an RGB mirror, use with an incident angle of 45 degrees.
    · * If an incident angle other than this is used, color separation will not take place correctly.
    [Product Specifications]
    · [ Common Specifications]
    · Material: B270® (super white glass) or BK7
    · Incidence Angle: 45°
    · Compatible Wavelength: 400 to 700 nm
    · Scratch-Dig: 60-40
    · Effective diameter: Circle inscribed in the square that makes up 90% of the external dimensions
    · [Individual Specifications]
    · Transmission Band Wavelength (45 Degree Angle of Incidence): 420 – 550 nm
    · Transmission Band Transmittance (45 Degree Angle of Incidence): > 85%
    · Stop band wavelength (45 degree angle of incidence): 640-700 nm
    · Stopband Transmittance (45 Degree Angle of Incidence): < 5%
    · Half Wavelength (50%): 590 ± 10 nm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DIM-50S-RED Mirror | AS ONE | MISUMI Thailand