DIM-50S-BLE Mirror

Caution
Product Description
[Features]
· A mirror for separating the three primary colors (RGB) in light.
· Since it uses a dielectric multilayer film without absorption, it can be used not only for reflected light but also for transmitted light.
· Using this transmitted light, it is possible to separate R, G, and B by using any two dichroic mirrors (e.g. DIM-RED + DIM-GRE: reflection ⇒ red, reflection ⇒ green, transmission ⇒ blue).
· It can also be used as a wavelength separation filter, as the switch from transmission to reflection is very sharp.
· When the incidence angle is varied over 0-45 degrees, use as a simplified variable wavelength filter is also possible.
· Three colors of light (RGB) are overlapped using a dichroic mirror, enabling white light to be created.
· B270® is a registered trademark of SCHOTT AG.
· * Do not use for high-power lasers or high-energy pulse lasers.
· * Dichroic mirrors for pulse lasers are available.
· * For use as an RGB mirror, use with an incident angle of 45 degrees.
· * If an incident angle other than this is used, color separation will not take place correctly.
[Product Specifications]
· [ Common Specifications]
· Material: B270® (super white glass) or BK7
· Incidence Angle: 45°
· Compatible Wavelength: 400 to 700 nm
· Scratch-Dig: 60-40
· Effective diameter: Circle inscribed in the square that makes up 90% of the external dimensions
· [Individual Specifications]
· Transmission Band Wavelength (45 Degree Angle of Incidence): 535 – 700 nm
· Transmission Band Transmittance (45 Degree Angle of Incidence): > 85%
· Stop band wavelength (45 degree angle of incidence): 400-450 nm
· Stopband Transmittance (45 Degree Angle of Incidence): < 5%
· Half Wavelength (50%): 490 ± 10 nm