NPCH-10-3550 Half Mirror

Caution
Product Description
[Features]
· Half mirror capable of obtaining a branching ratio of exactly 1:1 for reflection and transmission even for light sources such as lasers and linearly polarized lights.
· Since dielectric multilayer film and transparent adhesive are used for the reflecting surface and anti-reflective coating is used on the incident/exiting surface, there is less loss of light and the incident light can be used efficiently.
· Even if the polarization direction of linearly polarized light changes, the branching ratio of reflection and transmission (1:1) does not change.
· A lineup that supports lasers of various wavelengths is available.
· Cube type, so if the beam is input vertically, the optical axis of the output light will not move in parallel.
· Also, even if a beam that is the same size as the effective diameter is incident, the transmitted light and reflected light will not be lost or reduced.
· * Irradiate from the prism side marked with a ○.
· * If light enters from the prism of the opposite side, reflectance, branching ratio, and polarization characteristics may vary.
· * Phase differences of incident light are not preserved in reflected light and transmitted light.
· * Use a wave plate for phase difference compensation.
· * Due to the impact of the refractive index of the material and thickness of the glass, wavelength dispersion occurs for transmitted light and reflected light.
· * Also, chromatic aberration and spherical aberration may occur when convergent beam or divergent beam is incident.
[Product Specifications]
· [ Common Specifications]
· Material: BK7 Synthetic Quartz
· Base Material Surface Accuracy: λ/4
· Transmitted Beam Deflection Angle: < 5'
· Coating: Inclined Surface Dielectric Multilayer Film, 4 Sides Anti-Reflective Film
· Incidence Angle: 0°
· Branching Ratio (Reflection: Transparency): 1:1
· Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
· Scratch-Dig: 20-10
· Effective range: Circle inscribed in the square that makes up 85% of the external diameter (A = B = C ≤ 7 mm: Circle inscribed in the square that makes up 80% of the external diameter)
· [Individual Specifications]
· Compatible Wavelength: 355 nm
· A=B=C: 10 mm
· Material: Synthetic Quartz
· Transmittance: 50 ±7%