CSMH-25-405 Half Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · A cube type half mirror where unpolarized light such as white light and LED light sources splits equally into transmitted light and reflected light.
    · Achieves accurate branching characteristics in a wide wavelength band in white light and LED light sources.
    · Dielectric multilayer film is used for the coating, so loss of light intensity is minimal, allowing effective light separation.
    · Cube type, so if the beam is input vertically, the optical axis of the output light will not move in parallel.
    · Also, even if a beam that is the same size as the effective diameter is incident, the transmitted light and reflected light will not be lost or reduced. * Irradiate from the prism side marked with a ○.
    · * If light enters from the prism of the opposite side, reflectance and reflectance wavelength characteristics may vary.
    · * When linearly polarized light such as laser light is used, reflectance and transmittance change greatly depending on the polarization direction.
    · * When adjusting the branching ratio to 1:1, ensure the direction of polarization is set to 45 degrees or use circular polarization of light.
    · * Phase differences of incident light are not preserved in reflected light and transmitted light.
    · * Use a wave plate for phase difference compensation.
    · * Due to the impact of the refractive index of the material and thickness of the glass, wavelength dispersion occurs for transmitted light and reflected light.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Base Material Surface Accuracy: λ/4
    · Transmitted Beam Deflection Angle: < 5'
    · Coating: Inclined Surface Dielectric Multilayer Film, 4 Sides Anti-Reflective Film
    · Incidence Angle: 0°
    · Branching Ratio (Reflection: Transparency): 1:1
    · Polarization conditions of incident light: Unpolarized light, linearly polarized light at 45° azimuth or circularly polarized light
    · Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Scratch-Dig: 20-10
    · Effective range: Circle inscribed in the square that makes up 85% of the external diameter (A = B = C ≤ 7 mm: Circle inscribed in the square that makes up 80% of the external diameter)
    · [Individual Specifications]
    · Compatible Wavelength: 390 to 410 nm
    · A=B=C: 25 mm
    · Transmittance (Average Value of P and S Polarized Light): Average Value 50 ±3%

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CSMH-25-405 Half Mirror | AS ONE | MISUMI Thailand