HBCH-10-NIR Half Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Non-polarized type half mirror that can be used over a wide spectrum of visible light or infrared light.
    · It can be used for multi-wavelength lasers and polarization experiments with visible light.
    · A hybrid film that combines a dielectric multilayer with a metallic film, it is both unpolarized and has a wide band.
    · Cube type, so if the beam is input vertically, the optical axis of the output light will not move in parallel.
    · Also, even if a beam that is the same size as the effective diameter is incident, the transmitted light and reflected light will not be lost or reduced.
    · Even if the polarization direction of linearly polarized light changes, the branching ratio of reflection and transmission (1:1) does not change.
    · * Irradiate from the prism side marked with a ○.
    · * If light enters from the prism of the opposite side, reflectance and reflectance wavelength characteristics will vary.
    · * Hybrid film is somewhat absorbent (10% to 15%) due to the metal film.
    · * Therefore, even the total of transmitted light and reflected light does not equal 100%.
    · * Phase differences of incident light are not preserved in reflected light and transmitted light.
    · * Use a wave plate for phase difference compensation.
    · * Due to the impact of the refractive index of the material and thickness of the glass, wavelength dispersion occurs for transmitted light and reflected light.
    · * Also, chromatic aberration and spherical aberration may occur when convergent beam or divergent beam is incident.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7
    · Base Material Surface Accuracy: λ/4
    · Transmitted Beam Deflection Angle: < 5'
    · Coating: Inclined Surface Hybrid Film of Combined Dielectric Multilayer and Metal Film, 4 Sides Anti-Reflective Film
    · Incidence Angle: 0°
    · Branching Ratio (Reflection: Transparency): 1:1
    · Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Scratch-Dig: 40-20
    · Effective range: Circle inscribed in the square that makes up 85% of the external diameter
    · [Individual Specifications]
    · Compatible Wavelength: 700 to 1,100 nm
    · A=B=C: 10 mm
    · Transmittance: 47 ±10% (900 nm)
    · Difference in Transmittance of P and S Polarization |Tp - Ts|: < 20% (< 10%: 800 to 1,100 nm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HBCH-10-NIR Half Mirror | AS ONE | MISUMI Thailand