MPSMH-30C0.09-1-550

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Beam splitter where the thickness of the substrate is thinned to the limit.
    · Reflected light can be extracted without affecting the beam shift or chromatic dispersion of transmitted light even if placed in the optical pathway.
    · The glass base plates are available in 2 types of thickness, 300 μm and 90 μm.
    · The substrate is coated with a dielectric multilayer film that splits transmission and reflection 1:1.
    · Dielectric multilayer film is coated on the front and antireflection film on the back to minimize loss of light.
    · The thin glass substrate is firmly fixed to the holding glass resistant to thermal expansion.
    · Unlike pellicle types, the synthetic quartz is machined to be thin for excellent durability and vibration resistance.
    · * Since the glass substrate of the thin plate beam splitter is extremely thin, it is very fragile and can be damaged even with minimal force.
    · * Handle with great caution.
    · * If debris adheres to the surface of the element, it cannot be wiped with lens paper or similar equipment.
    · * Blow off debris with an air blower.
    · * When linearly polarized light such as laser light is used, reflectance and transmittance change depending on the polarization direction.
    · * When adjusting the branching ratio precisely to 1:1, ensure the direction of polarization is set to 45 degrees or use circular polarization of light.
    · * Transmittance wavelength characteristics will change when used with an incident angle other than 45°.
    · * The reflection surface may warp if the retaining glass is pushed or pressed hard.
    · * When fixing, be sure to support only the outer frame.
    · * The surface reflectance accuracy may deteriorate when used in environments with drastic temperatures changes.
    · * Phase differences of incident light are not preserved in reflected light and transmitted light.
    · * Use a wave plate for phase difference compensation.
    [Product Specifications]
    · [ Common Specifications]
    · Material: Synthetic Quartz
    · Coating: Front Surface Dielectric Multilayer Film, Rear Surface (45°Taper Hole Side) Anti-Reflective Film
    · Incidence Angle: 45°
    · Transmittance: Average 50 ±5% (Average Value of P and S Polarized Light)
    · Branching Ratio (Reflection: Transparency): 1:1
    · Scratch-Dig: 40-20
    · Effective Diameter: φ10 mm
    · Frame Material: Retention Glass, Synthetic Quartz; Outer Frame: Aluminum; Surface Processing: Matte Black Alumite
    · [Individual Specifications]
    · Compatible Wavelength: 400 to 700 nm
    · Element Thickness: 0.09 ±0.01 mm
    · Surface Accuracy After Coating: Reflection: Optical Polishing, Transmission: Optical Polishing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat