OPBA-15C05-10 Plane Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · It is a mirror with aluminum deposition on the flat substrate polished with high precision.
    · Can be used for setting the angles of jigs thanks to the high degree of parallelism.
    · An aluminum coating with a protective coating has been applied to a parallel plane substrate.
    · Can be used as a mirror for visible light and near infrared light.
    · * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
    · * Use a dielectric multi-layer film mirror (TFM, etc.).
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7, Synthetic Quartz
    · Coating: Al+MgF 2
    · Parallelism: < 0'02″
    · Incidence Angle: 0°
    · Laser Yield Strength: 0.25 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Scratch-Dig: 40-20
    · Effective Range: 90% of External Diameter
    · [Individual Specifications]
    · Outer diameter φD: φ15 mm
    · Thickness t: 5 mm
    · Material: BK7
    · Substrate Surface Accuracy (Both Faces): λ/10

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat