TFAE-30C05-10 Plane Mirror

Caution
Product Description
[Features]
· It is a mirror with aluminum deposition on the flat substrate polished with high precision.
· High reflectance can be achieved in various incidence angles.
· A product that uses a protective coating of dielectric multilayer film designed to increase the reflectance of visible light and ultraviolet light.
· Although the reflectance is slightly lower, stable reflectance can be obtained with visible light or infrared light.
· Pyrex® is a registered trademark of Corning Inc.
· * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
· * Use a dielectric multi-layer film mirror (TFM, etc.).
· * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
· * Reflectance may vary according to the polarization of the incident beam.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Coating: Al + Dielectric Multilayer
· Parallelism: < 3'
· Incidence Angle: 45°
· Laser Yield Strength: 0.25 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
· Scratch-Dig: 40-20
· Effective Range: 90% of External Diameter
· [Individual Specifications]
· Compatible Wavelength: 170 to 400 nm
· Reflectivity: > 85% on Average
· Outer diameter φD: φ30 mm
· Thickness t: 5 mm
· Material: BK7
· Substrate Surface Accuracy: λ/10
· Rear Surface: Polished Surface