TFAN-10C03-10 Plane Mirror

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · It is a mirror with aluminum deposition on the flat substrate polished with high precision.
    · High reflectance can be achieved in various incidence angles.
    · There are ones with only aluminum film coating (TFAN/TFAQN) as well as ones with aluminum film with protective coating (TFA/TFAQ) to prevent scratches.
    · Can be used as a mirror for visible light and near infrared light.
    · Low expansion, high rigidity, high surface accuracy mirror (TFAQ/TFAQN) using synthetic quartz substrate is also available.
    · Pyrex® is a registered trademark of Corning Inc.
    · * Aluminum mirrors without protective coating (TFAN/TFAQN) are easily damaged, and film will become oxidized.
    · * Never rub the mirror surface with paper or cloth.
    · * For long-term storage, use a de-oxidizer to prevent the oxidation of aluminum.
    · * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
    · * Use a dielectric multi-layer film mirror (TFM, etc.).
    · * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
    · * Reflectance may vary according to the polarization of the incident beam.
    [Product Specifications]
    · [ Common Specifications]
    · Material: BK7, Synthetic Quartz, Hard Glass (Pyrex®, etc.)
    · Coating: Al (Without Protective Film)
    · Parallelism: < 3'
    · Incidence Angle: 45°
    · Laser Yield Strength: 0.25 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · Scratch-Dig: 40-20
    · Effective Range: 90% of External Diameter
    · [Individual Specifications]
    · Coating: Al Only
    · Outer diameter φD: φ10 mm
    · Thickness t: 3 mm
    · Material: BK7
    · Substrate Surface Accuracy: λ/10
    · Rear Surface: Sanded Surface

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat