(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Shield

Explosion-Proof Shield

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 57,265.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3449-01 SALE
3-3449-02 SALE
3-3449-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Model Number Product detail type

฿ 57,265.00

฿ 45,812.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 460 Z231363-1EA 500×170×460

฿ 65,975.00

฿ 52,780.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 760 Z231398-1EA 500×170×760

฿ 71,100.00

฿ 53,325.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 920 Z231401-1EA 500×170×920

Basic Specifications

  • Seat size(mm)
    510×510
  • Seat material
    PP (polypropylene)
  • Accessory
    Goggles included

Product Description

AS ONE Corporation explosion-proof shield.
Seat size (mm): 510 × 510
Seat material: PP (Polypropylene)
Accessories: Goggles included

Part Number
3-3449-01 SALE
3-3449-02 SALE
3-3449-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Model Number Product detail type

฿ 57,265.00

฿ 45,812.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 460 Z231363-1EA 500×170×460

฿ 65,975.00

฿ 52,780.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 760 Z231398-1EA 500×170×760

฿ 71,100.00

฿ 53,325.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 19 Day(s) Approx. 500 × 170 × 920 Z231401-1EA 500×170×920

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1