(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Autoclave Cart (Fixing Bracket / Aluminum), W1G-S Series

Autoclave Cart (Fixing Bracket / Aluminum), W1G-S Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 65,742.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3807-26 SALE
61-3807-27 SALE
61-3807-28 SALE
61-3807-29 SALE
61-3807-30 SALE
61-3807-31 SALE
61-3807-32 SALE
61-3807-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 65,742.00

฿ 52,593.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 (Fixing bracket / Aluminum) D460 × W610 × H815 mm

฿ 70,067.00

฿ 52,550.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 (Fixing bracket / Aluminum) D460 × W760 × H815 mm

฿ 74,867.00

฿ 56,150.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 (Fixing bracket / Aluminum) D460 × W910 × H815 mm

฿ 79,352.00

฿ 59,514.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 (Fixing bracket / Aluminum) D460 × W1,070 × H815 mm

฿ 73,587.00

฿ 55,190.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 (Fixing bracket / Aluminum) D610 × W610 × H815 mm

฿ 80,635.00

฿ 60,476.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 (Fixing bracket / Aluminum) D610 × W760 × H815 mm

฿ 74,193.00

฿ 64,918.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 (Fixing bracket / Aluminum) D610 × W910 × H815 mm

฿ 78,724.00

฿ 68,883.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 (Fixing bracket / Aluminum) D610 × W1,070 × H815 mm

Basic Specifications

  • Caster
    ø100 MC nylon wheels, stainless steel metal fittings, swivel wheels with 2 wheel brakes (thread diameter, UNF 1/2 × 20 threads)
  • Materials
    Shelf board (wire mesh shelf) / SUS304, taper (fixing bracket) / aluminum, pillar / SUS304 (cap / SUS304, nut / aluminum)
  • Note
    Customer assembly
  • Number of Steps
    3 tiers

Product Description

Autoclave cart (fixing fittings / aluminum) W1G-S series
ø100 MC nylon wheel/stainless steel fittings/swivel wheel/2 wheels with stoppers (Thread diameter: UNF1/2 × 20 threads)

Part Number
61-3807-26 SALE
61-3807-27 SALE
61-3807-28 SALE
61-3807-29 SALE
61-3807-30 SALE
61-3807-31 SALE
61-3807-32 SALE
61-3807-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 65,742.00

฿ 52,593.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 (Fixing bracket / Aluminum) D460 × W610 × H815 mm

฿ 70,067.00

฿ 52,550.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 (Fixing bracket / Aluminum) D460 × W760 × H815 mm

฿ 74,867.00

฿ 56,150.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 (Fixing bracket / Aluminum) D460 × W910 × H815 mm

฿ 79,352.00

฿ 59,514.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 (Fixing bracket / Aluminum) D460 × W1,070 × H815 mm

฿ 73,587.00

฿ 55,190.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 (Fixing bracket / Aluminum) D610 × W610 × H815 mm

฿ 80,635.00

฿ 60,476.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 (Fixing bracket / Aluminum) D610 × W760 × H815 mm

฿ 74,193.00

฿ 64,918.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 (Fixing bracket / Aluminum) D610 × W910 × H815 mm

฿ 78,724.00

฿ 68,883.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 (Fixing bracket / Aluminum) D610 × W1,070 × H815 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1