(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cart for Standing Work (Upper Shelf Board / SUS430), W3 B-P Series

Cart for Standing Work (Upper Shelf Board / SUS430), W3 B-P Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29,143.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3806-18 SALE
61-3806-19 SALE
61-3806-20 SALE
61-3806-21 SALE
61-3806-22 SALE
61-3806-23 SALE
61-3806-24 SALE
61-3806-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 29,143.00

฿ 23,314.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 (Upper shelf board / SUS430) D460 × W610 × H890 mm

฿ 32,348.00

฿ 25,878.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 (Upper shelf board / SUS430) D460 × W760 × H890 mm

฿ 34,538.00

฿ 27,630.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 (Upper shelf board / SUS430) D460 × W910 × H890 mm

฿ 36,403.00

฿ 29,122.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 (Upper shelf board / SUS430) D460 × W1,070 × H890 mm

฿ 33,415.00

฿ 26,732.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 (Upper shelf board / SUS430) D610 × W610 × H890 mm

฿ 35,657.00

฿ 28,525.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 (Upper shelf board / SUS430) D610 × W760 × H890 mm

฿ 39,662.00

฿ 31,729.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 (Upper shelf board / SUS430) D610 × W910 × H890 mm

฿ 42,010.00

฿ 33,608.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 (Upper shelf board / SUS430) D610 × W1,070 × H890 mm

Basic Specifications

  • Caster
    ø100 Nylon urethane car steel metal fittings swivel car with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Shelf board upper tier (board shelf): SUS430, middle tier (mesh shelf): steel (powder coating, earth gray color), lower tier (mesh shelf): steel (powder coating, earth gray color), taper (fixing bracket): ABS, strut: SUS430 (cap: PE; nut: aluminum)
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 kg/unit (Uniformly Distributed Load)
  • Number of Steps
    3 tiers

Product Description

Cart for standing work (upper shelf board / SUS430) W3B-P series
Load capacity: Approx. 200 kg/unit (Uniformly distributed load)

Part Number
61-3806-18 SALE
61-3806-19 SALE
61-3806-20 SALE
61-3806-21 SALE
61-3806-22 SALE
61-3806-23 SALE
61-3806-24 SALE
61-3806-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 29,143.00

฿ 23,314.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 (Upper shelf board / SUS430) D460 × W610 × H890 mm

฿ 32,348.00

฿ 25,878.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 (Upper shelf board / SUS430) D460 × W760 × H890 mm

฿ 34,538.00

฿ 27,630.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 (Upper shelf board / SUS430) D460 × W910 × H890 mm

฿ 36,403.00

฿ 29,122.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 (Upper shelf board / SUS430) D460 × W1,070 × H890 mm

฿ 33,415.00

฿ 26,732.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 (Upper shelf board / SUS430) D610 × W610 × H890 mm

฿ 35,657.00

฿ 28,525.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 (Upper shelf board / SUS430) D610 × W760 × H890 mm

฿ 39,662.00

฿ 31,729.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 (Upper shelf board / SUS430) D610 × W910 × H890 mm

฿ 42,010.00

฿ 33,608.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 (Upper shelf board / SUS430) D610 × W1,070 × H890 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1