(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3805-66 |
61-3805-67 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Nominal Size) mm | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 80,159.00 ฿ 70,139.13 |
CARTS/CHAIRS | 1 Piece(s) | 19 Day(s) | D460×W610×H815 | D460×W610×H815mm | ||
฿ 86,749.00 ฿ 75,905.38 |
CARTS/CHAIRS | 1 Piece(s) | 19 Day(s) | D460×W760×H815 | D460×W760×H815mm |
Cart With Drawer, DW1 A-S
Load capacity: Approx. 200 kg/unit (Uniformly distributed load)
Part Number |
---|
61-3805-66 |
61-3805-67 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Nominal Size) mm | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 80,159.00 ฿ 70,139.13 |
CARTS/CHAIRS | 1 Piece(s) | 19 Day(s) | D460×W610×H815 | D460×W610×H815mm | ||
฿ 86,749.00 ฿ 75,905.38 |
CARTS/CHAIRS | 1 Piece(s) | 19 Day(s) | D460×W760×H815 | D460×W760×H815mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?