(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

C3 Type Solid Cart (SUS304)

C3 Type Solid Cart (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 102,853.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3800-83 SALE
61-3800-84 SALE
61-3800-85 SALE
61-3800-86 SALE
61-3800-87 SALE
61-3800-88 SALE
61-3800-89 SALE
61-3800-90 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Dolly (Platform Truck) Product Detail Type Load Resistance

฿ 102,853.00

฿ 89,996.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H1520 Main body frame / SUS304 casters / ø100 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,070 × H1,520 mm Approx. 380 Kg / unit

฿ 112,507.00

฿ 98,443.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,220 × H1,555 mm Approx. 480 kg / unit

฿ 120,651.00

฿ 99,356.10

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1520×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,520 × H1,555 mm Approx. 480 kg / unit

฿ 132,730.00

฿ 109,303.16

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1820×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,820 × H1,555 mm Approx. 480 kg / unit

฿ 115,666.00

฿ 95,250.95

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H1520 Main body frame / SUS304 casters / ø100 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,070 × H1,520 mm Approx. 380 Kg / unit

฿ 126,600.00

฿ 104,255.10

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,220 × H1,555 mm Approx. 480 kg / unit

฿ 139,366.00

฿ 114,767.90

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1520×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,520 × H1,555 mm Approx. 480 kg / unit

฿ 148,561.00

฿ 122,339.98

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1820×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,820 × H1,555 mm Approx. 480 kg / unit

Basic Specifications

  • Materials
    Shelf board (board shelf) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap: PE; nut: aluminum)
  • Note
    Customer assembly
  • Number of Steps
    5 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

C3 type solid cart (SUS304)
The shelf board can be moved up and down with a pitch of 25 mm.
Number of tiers: 5 tiers

Part Number
61-3800-83 SALE
61-3800-84 SALE
61-3800-85 SALE
61-3800-86 SALE
61-3800-87 SALE
61-3800-88 SALE
61-3800-89 SALE
61-3800-90 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Dolly (Platform Truck) Product Detail Type Load Resistance

฿ 102,853.00

฿ 89,996.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H1520 Main body frame / SUS304 casters / ø100 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,070 × H1,520 mm Approx. 380 Kg / unit

฿ 112,507.00

฿ 98,443.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,220 × H1,555 mm Approx. 480 kg / unit

฿ 120,651.00

฿ 99,356.10

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1520×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,520 × H1,555 mm Approx. 480 kg / unit

฿ 132,730.00

฿ 109,303.16

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1820×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D460 × W1,820 × H1,555 mm Approx. 480 kg / unit

฿ 115,666.00

฿ 95,250.95

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H1520 Main body frame / SUS304 casters / ø100 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,070 × H1,520 mm Approx. 380 Kg / unit

฿ 126,600.00

฿ 104,255.10

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,220 × H1,555 mm Approx. 480 kg / unit

฿ 139,366.00

฿ 114,767.90

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1520×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,520 × H1,555 mm Approx. 480 kg / unit

฿ 148,561.00

฿ 122,339.98

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1820×H1555 Main body frame / SUS304 casters / ø125 rubber wheel steel metal fittings swivel wheel with 2-wheel stopper corner rubber / elastomer Solid cart (SUS304) D610 × W1,820 × H1,555 mm Approx. 480 kg / unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1