(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

C1 Type S/T Cart (SUS304)

C1 Type S/T Cart (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73,877.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3800-51 SALE
61-3800-52 SALE
61-3800-53 SALE
61-3800-54 SALE
61-3800-55 SALE
61-3800-56 SALE
61-3800-57 SALE
61-3800-58 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 73,877.00

฿ 55,407.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H1550 S/T cart (SUS304) D460 × W910 × H1,550 mm

฿ 81,348.00

฿ 61,011.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H1550 S/T cart (SUS304) D460 × W1,070 × H1,550 mm

฿ 76,591.00

฿ 67,017.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H1550 S/T cart (SUS304) D460 × W1,220 × H1,550 mm

฿ 92,834.00

฿ 81,229.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1520×H1550 S/T cart (SUS304) D460 × W1,520 × H1,550 mm

฿ 80,021.00

฿ 70,018.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H1550 S/T cart (SUS304) D610 × W910 × H1,550 mm

฿ 87,571.00

฿ 76,624.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H1550 S/T cart (SUS304) D610 × W1,070 × H1,550 mm

฿ 96,723.00

฿ 84,632.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H1550 S/T cart (SUS304) D610 × W1,220 × H1,550 mm

฿ 116,397.00

฿ 95,852.93

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1520×H1550 S/T cart (SUS304) D610 × W1,520 × H1,550 mm

Basic Specifications

  • Caster
    ø125 Rubber wheel steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Shelf board (mesh rack): SUS304, taper (fixing bracket): ABS, strut: SUS304 (cap: PE; nut: aluminum)
  • Note
    Customer assembly
  • Load Resistance
    Approx. 280 Kg / unit
  • Number of Steps
    5 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

C1 type S / T cart (SUS304)
The shelf board can be moved up and down with a pitch of 25 mm.
Load capacity: Approx. 280 kg / unit

Part Number
61-3800-51 SALE
61-3800-52 SALE
61-3800-53 SALE
61-3800-54 SALE
61-3800-55 SALE
61-3800-56 SALE
61-3800-57 SALE
61-3800-58 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 73,877.00

฿ 55,407.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H1550 S/T cart (SUS304) D460 × W910 × H1,550 mm

฿ 81,348.00

฿ 61,011.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H1550 S/T cart (SUS304) D460 × W1,070 × H1,550 mm

฿ 76,591.00

฿ 67,017.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H1550 S/T cart (SUS304) D460 × W1,220 × H1,550 mm

฿ 92,834.00

฿ 81,229.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1520×H1550 S/T cart (SUS304) D460 × W1,520 × H1,550 mm

฿ 80,021.00

฿ 70,018.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H1550 S/T cart (SUS304) D610 × W910 × H1,550 mm

฿ 87,571.00

฿ 76,624.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H1550 S/T cart (SUS304) D610 × W1,070 × H1,550 mm

฿ 96,723.00

฿ 84,632.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H1550 S/T cart (SUS304) D610 × W1,220 × H1,550 mm

฿ 116,397.00

฿ 95,852.93

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1520×H1550 S/T cart (SUS304) D610 × W1,520 × H1,550 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1