(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Side-Up Cart (Shelf board / Pillar: SUS304), RWA-S Series

Side-Up Cart (Shelf board / Pillar: SUS304), RWA-S Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,512.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3800-18 SALE
61-3800-19 SALE
61-3800-20 SALE
61-3800-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 51,512.00

฿ 41,209.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 (Shelf board / pillar: SUS304) D460 × W760 × H960 mm

฿ 57,917.00

฿ 46,333.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 (Shelf board / pillar: SUS304) D460 × W910 × H960 mm

฿ 60,585.00

฿ 48,468.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 (Shelf board / pillar: SUS304) D610 × W760 × H960 mm

฿ 66,990.00

฿ 50,242.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 (Shelf board / pillar: SUS304) D610 × W910 × H960 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    shelf board (mesh shelf): SUS304, taper (fixing bracket): ABS, strut: SUS304 (cap: PE, nut: aluminum), top handle: SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

Cart (shelf board, strut / SUS304) RWA-S series
The shelf board can be moved up and down with a pitch of 25 mm.
Load capacity: Approx. 200 kg/unit

Part Number
61-3800-18 SALE
61-3800-19 SALE
61-3800-20 SALE
61-3800-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 51,512.00

฿ 41,209.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 (Shelf board / pillar: SUS304) D460 × W760 × H960 mm

฿ 57,917.00

฿ 46,333.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 (Shelf board / pillar: SUS304) D460 × W910 × H960 mm

฿ 60,585.00

฿ 48,468.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 (Shelf board / pillar: SUS304) D610 × W760 × H960 mm

฿ 66,990.00

฿ 50,242.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 (Shelf board / pillar: SUS304) D610 × W910 × H960 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1