(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W20 Type Stainless Steel Cart (Shelf Board / Strut: SUS304)

W20 Type Stainless Steel Cart (Shelf Board / Strut: SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 62,453.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3800-04 SALE
61-3800-05 SALE
61-3800-06 SALE
61-3800-07 SALE
61-3800-08 SALE
61-3800-09 SALE
61-3800-10 SALE
61-3800-11 SALE
61-3800-12 SALE
61-3800-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 62,453.00

฿ 49,962.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 610 × H 890 mm

฿ 67,898.00

฿ 50,923.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 760 × H 890 mm

฿ 73,663.00

฿ 55,247.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 910 × H 890 mm

฿ 80,390.00

฿ 60,292.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 890 mm

฿ 74,943.00

฿ 65,575.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 890 mm

฿ 72,380.00

฿ 54,285.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 610 × H 890 mm

฿ 81,670.00

฿ 61,252.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W760 × H 890 mm

฿ 76,180.00

฿ 66,657.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 910 × H 890 mm

฿ 82,356.00

฿ 72,061.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 890 mm

฿ 89,906.00

฿ 78,667.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 890 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    Shelf board (mesh rack)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap/PE/nut/aluminum) crossbar / SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

W20 type stainless steel cart (Shelf board, strut / SUS304)
The shelf board can be moved up and down with a pitch of 25 mm.
Load capacity: Approx. 200 kg/unit

Part Number
61-3800-04 SALE
61-3800-05 SALE
61-3800-06 SALE
61-3800-07 SALE
61-3800-08 SALE
61-3800-09 SALE
61-3800-10 SALE
61-3800-11 SALE
61-3800-12 SALE
61-3800-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 62,453.00

฿ 49,962.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 610 × H 890 mm

฿ 67,898.00

฿ 50,923.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 760 × H 890 mm

฿ 73,663.00

฿ 55,247.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 910 × H 890 mm

฿ 80,390.00

฿ 60,292.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 890 mm

฿ 74,943.00

฿ 65,575.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H890 Stainless steel cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 890 mm

฿ 72,380.00

฿ 54,285.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 610 × H 890 mm

฿ 81,670.00

฿ 61,252.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W760 × H 890 mm

฿ 76,180.00

฿ 66,657.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 910 × H 890 mm

฿ 82,356.00

฿ 72,061.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 890 mm

฿ 89,906.00

฿ 78,667.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H890 Stainless steel cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 890 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1