(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W20 Type Stainless Steel Cart (Strut: SUS430)

W20 Type Stainless Steel Cart (Strut: SUS430)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,967.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3799-93 SALE
61-3799-94 SALE
61-3799-95 SALE
61-3799-96 SALE
61-3799-97 SALE
61-3799-98 SALE
61-3799-99 SALE
61-3800-01 SALE
61-3800-02 SALE
61-3800-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 38,967.00

฿ 31,173.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 Stainless steel cart (strut: SUS430) D 460 × W 610 × H 890 mm

฿ 43,290.00

฿ 34,632.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 Stainless steel cart (strut: SUS430) D 460 × W 760 × H 890 mm

฿ 47,613.00

฿ 38,090.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 Stainless steel cart (strut: SUS430) D 460 × W 910 × H 890 mm

฿ 50,817.00

฿ 40,653.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 Stainless steel cart (strut: SUS430) D 460 × W 1,070 × H 890 mm

฿ 55,462.00

฿ 44,369.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H890 Stainless steel cart (strut: SUS430) D 460 × W 1,220 × H 890 mm

฿ 43,932.00

฿ 35,145.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 Stainless steel cart (strut: SUS430) D 610 × W 610 × H 890 mm

฿ 47,775.00

฿ 38,220.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 Stainless steel cart (strut: SUS430) D 610 × W 760 × H 890 mm

฿ 54,018.00

฿ 43,214.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 Stainless steel cart (strut: SUS430) D 610 × W 910 × H 890 mm

฿ 58,182.00

฿ 46,545.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 Stainless steel cart (strut: SUS430) D 610 × W 1,070 × H 890 mm

฿ 63,468.00

฿ 50,774.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H890 Stainless steel cart (strut: SUS430) D 610 × W 1,220 × H 890 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    Shelf board (mesh shelf): steeboardl (powder coating, earth gray color), taper (fixing bracket): ABS, strut: SUS430 (cap: PE, nut: aluminum), crossbar: steel (powder coating, earth gray color)
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

W20 type stainless steel cart (Strut / SUS430)
The shelf board can be moved up and down with a pitch of 25 mm.
Load capacity: Approx. 200 kg/unit

Part Number
61-3799-93 SALE
61-3799-94 SALE
61-3799-95 SALE
61-3799-96 SALE
61-3799-97 SALE
61-3799-98 SALE
61-3799-99 SALE
61-3800-01 SALE
61-3800-02 SALE
61-3800-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 38,967.00

฿ 31,173.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H890 Stainless steel cart (strut: SUS430) D 460 × W 610 × H 890 mm

฿ 43,290.00

฿ 34,632.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H890 Stainless steel cart (strut: SUS430) D 460 × W 760 × H 890 mm

฿ 47,613.00

฿ 38,090.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H890 Stainless steel cart (strut: SUS430) D 460 × W 910 × H 890 mm

฿ 50,817.00

฿ 40,653.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H890 Stainless steel cart (strut: SUS430) D 460 × W 1,070 × H 890 mm

฿ 55,462.00

฿ 44,369.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H890 Stainless steel cart (strut: SUS430) D 460 × W 1,220 × H 890 mm

฿ 43,932.00

฿ 35,145.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H890 Stainless steel cart (strut: SUS430) D 610 × W 610 × H 890 mm

฿ 47,775.00

฿ 38,220.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H890 Stainless steel cart (strut: SUS430) D 610 × W 760 × H 890 mm

฿ 54,018.00

฿ 43,214.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H890 Stainless steel cart (strut: SUS430) D 610 × W 910 × H 890 mm

฿ 58,182.00

฿ 46,545.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H890 Stainless steel cart (strut: SUS430) D 610 × W 1,070 × H 890 mm

฿ 63,468.00

฿ 50,774.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H890 Stainless steel cart (strut: SUS430) D 610 × W 1,220 × H 890 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1