W17 Type Stainless Steel Cart (SUS304) Taper ABS

Brand :
AS ONE

Caution

    Product Description

    W17 type stainless steel cart (SUS304) taper ABS
    The shelf board can be moved up and down with a pitch of 25 mm.
    Load capacity: Approx. 200 kg/unit