W17 Type Stainless Steel Cart (Shelf Board / Strut: SUS304)

Brand :
AS ONE

Caution

    Product Description

    W17 type stainless steel cart (Shelf board, strut / SUS304)
    The shelf board can be moved up and down with a pitch of 25 mm.
    Load capacity: Approx. 200 kg/unit
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
    W17 Type Stainless Steel Cart (Shelf Board / Strut: SUS304) | AS ONE | MISUMI Thailand