(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W17 Type Stainless Steel Cart (SUS304) Taper SUS304

W17 Type Stainless Steel Cart (SUS304) Taper SUS304

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 78,687.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3798-92 SALE
61-3798-93 SALE
61-3798-94 SALE
61-3798-95 SALE
61-3798-96 SALE
61-3798-97 SALE
61-3798-98 SALE
61-3798-99 SALE
61-3799-01 SALE
61-3799-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 78,687.00

฿ 68,851.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H950 Stainless steel cart (SUS304) D 460 × W 610 × H 950 mm

฿ 88,021.00

฿ 77,018.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H950 Stainless steel cart (SUS304) D 460 × W 760 × H 950 mm

฿ 92,824.00

฿ 81,221.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H950 Stainless steel cart (SUS304) D 460 × W 910 × H 950 mm

฿ 97,903.00

฿ 85,665.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H950 Stainless steel cart (SUS304) D 460 × W 1,070 × H 950 mm

฿ 104,354.00

฿ 91,309.75

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D460×W1220×H950 Stainless steel cart (SUS304) D 460 × W 1,220 × H 950 mm

฿ 87,790.00

฿ 76,816.25

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W610×H950 Stainless steel cart (SUS304) D 610 × W 610 × H 950 mm

฿ 94,106.00

฿ 82,342.75

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W760×H950 Stainless steel cart (SUS304) D 610 × W 760 × H 950 mm

฿ 100,009.00

฿ 87,507.88

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W910×H950 Stainless steel cart (SUS304) D 610 × W 910 × H 950 mm

฿ 105,909.00

฿ 92,670.38

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W1070×H950 Stainless steel cart (SUS304) D 610 × W 1,070 × H 950 mm

฿ 112,911.00

฿ 98,797.13

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W1220×H950 Stainless steel cart (SUS304) D 610 × W 1,220 × H 950 mm

Basic Specifications

  • Caster
    ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Shelf board (board shelf with guard)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) L top handle / SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

W17 type stainless steel cart (SUS304) taper SUS304
The shelf board can be moved up and down with a pitch of 25 mm.
Load capacity: Approx. 200 kg/unit

Part Number
61-3798-92 SALE
61-3798-93 SALE
61-3798-94 SALE
61-3798-95 SALE
61-3798-96 SALE
61-3798-97 SALE
61-3798-98 SALE
61-3798-99 SALE
61-3799-01 SALE
61-3799-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 78,687.00

฿ 68,851.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H950 Stainless steel cart (SUS304) D 460 × W 610 × H 950 mm

฿ 88,021.00

฿ 77,018.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H950 Stainless steel cart (SUS304) D 460 × W 760 × H 950 mm

฿ 92,824.00

฿ 81,221.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H950 Stainless steel cart (SUS304) D 460 × W 910 × H 950 mm

฿ 97,903.00

฿ 85,665.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H950 Stainless steel cart (SUS304) D 460 × W 1,070 × H 950 mm

฿ 104,354.00

฿ 91,309.75

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D460×W1220×H950 Stainless steel cart (SUS304) D 460 × W 1,220 × H 950 mm

฿ 87,790.00

฿ 76,816.25

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W610×H950 Stainless steel cart (SUS304) D 610 × W 610 × H 950 mm

฿ 94,106.00

฿ 82,342.75

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W760×H950 Stainless steel cart (SUS304) D 610 × W 760 × H 950 mm

฿ 100,009.00

฿ 87,507.88

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W910×H950 Stainless steel cart (SUS304) D 610 × W 910 × H 950 mm

฿ 105,909.00

฿ 92,670.38

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W1070×H950 Stainless steel cart (SUS304) D 610 × W 1,070 × H 950 mm

฿ 112,911.00

฿ 98,797.13

CARTS/CHAIRS 1 Piece(s) 40 Day(s) D610×W1220×H950 Stainless steel cart (SUS304) D 610 × W 1,220 × H 950 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1