(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W11 Type Service Cart (SUS304)

W11 Type Service Cart (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 71,504.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3797-41 SALE
61-3797-42 SALE
61-3797-43 SALE
61-3797-44 SALE
61-3797-45 SALE
61-3797-46 SALE
61-3797-47 SALE
61-3797-48 SALE
61-3797-49 SALE
61-3797-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 71,504.00

฿ 62,566.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H950 Service cart (SUS304) D 460 × W 610 × H 950 mm

฿ 78,961.00

฿ 69,090.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H950 Service cart (SUS304) D 460 × W 760 × H 950 mm

฿ 83,537.00

฿ 73,094.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H950 Service cart (SUS304) D 460 × W 910 × H 950 mm

฿ 88,203.00

฿ 77,177.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H950 Service cart (SUS304) D 460 × W 1,070 × H 950 mm

฿ 93,877.00

฿ 82,142.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H950 Service cart (SUS304) D 460 × W 1,220 × H 950 mm

฿ 79,877.00

฿ 69,892.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H950 Service cart (SUS304) D 610 × W 610 × H 950 mm

฿ 86,099.00

฿ 75,336.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H950 Service cart (SUS304) D 610 × W 760 × H 950 mm

฿ 91,727.00

฿ 80,261.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H950 Service cart (SUS304) D 610 × W 910 × H 950 mm

฿ 97,171.00

฿ 85,024.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H950 Service cart (SUS304) D 610 × W 1,070 × H 950 mm

฿ 103,667.00

฿ 90,708.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H950 Service cart (SUS304) D 610 × W 1,220 × H 950 mm

Basic Specifications

  • Caster
    ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Upper shelf (guarded board shelf)/ SUS304 middle (mesh rack)/ SUS304 lower (guarded board shelf)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) L top handle / SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

An all-stainless steel cart made of SUS304 stainless steel except the casters.

Part Number
61-3797-41 SALE
61-3797-42 SALE
61-3797-43 SALE
61-3797-44 SALE
61-3797-45 SALE
61-3797-46 SALE
61-3797-47 SALE
61-3797-48 SALE
61-3797-49 SALE
61-3797-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 71,504.00

฿ 62,566.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H950 Service cart (SUS304) D 460 × W 610 × H 950 mm

฿ 78,961.00

฿ 69,090.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H950 Service cart (SUS304) D 460 × W 760 × H 950 mm

฿ 83,537.00

฿ 73,094.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H950 Service cart (SUS304) D 460 × W 910 × H 950 mm

฿ 88,203.00

฿ 77,177.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H950 Service cart (SUS304) D 460 × W 1,070 × H 950 mm

฿ 93,877.00

฿ 82,142.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H950 Service cart (SUS304) D 460 × W 1,220 × H 950 mm

฿ 79,877.00

฿ 69,892.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H950 Service cart (SUS304) D 610 × W 610 × H 950 mm

฿ 86,099.00

฿ 75,336.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H950 Service cart (SUS304) D 610 × W 760 × H 950 mm

฿ 91,727.00

฿ 80,261.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H950 Service cart (SUS304) D 610 × W 910 × H 950 mm

฿ 97,171.00

฿ 85,024.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H950 Service cart (SUS304) D 610 × W 1,070 × H 950 mm

฿ 103,667.00

฿ 90,708.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H950 Service cart (SUS304) D 610 × W 1,220 × H 950 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1