(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W7 Type Service Cart (Shelf Board / Strut: SUS304)

W7 Type Service Cart (Shelf Board / Strut: SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 45,692.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3796-40 SALE
61-3796-41 SALE
61-3796-42 SALE
61-3796-43 SALE
61-3796-44 SALE
61-3796-45 SALE
61-3796-46 SALE
61-3796-47 SALE
61-3796-48 SALE
61-3796-49 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 45,692.00

฿ 36,553.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H960 Service cart (shelf board / strut: SUS304) D 460 × W 610 × H 960 mm

฿ 51,138.00

฿ 40,910.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 Service cart (shelf board / strut: SUS304) D 460 × W 760 × H 960 mm

฿ 55,997.00

฿ 44,797.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 Service cart (shelf board / strut: SUS304) D 460 × W 910 × H 960 mm

฿ 60,532.00

฿ 48,425.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 960 mm

฿ 64,962.00

฿ 51,969.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 960 mm

฿ 54,608.00

฿ 43,686.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H960 Service cart (shelf board / strut: SUS304) D 610 × W 610 × H 960 mm

฿ 60,693.00

฿ 48,554.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 Service cart (shelf board / strut: SUS304) D 610 × W 760 × H 960 mm

฿ 66,725.00

฿ 50,043.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 Service cart (shelf board / strut: SUS304) D 610 × W 910 × H 960 mm

฿ 72,115.00

฿ 54,086.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 960 mm

฿ 77,828.00

฿ 58,371.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 960 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    Shelf board upper (board shelf)/ SUS304 middle tier (mesh rack)/ SUS304 lower tier (mesh rack)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap/PE/nut/aluminum) top handle / SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

A cart that uses stainless steel (SUS304) for the posts and shelves.
The shelves can be moved up and down at a pitch of 25 mm.

Part Number
61-3796-40 SALE
61-3796-41 SALE
61-3796-42 SALE
61-3796-43 SALE
61-3796-44 SALE
61-3796-45 SALE
61-3796-46 SALE
61-3796-47 SALE
61-3796-48 SALE
61-3796-49 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 45,692.00

฿ 36,553.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H960 Service cart (shelf board / strut: SUS304) D 460 × W 610 × H 960 mm

฿ 51,138.00

฿ 40,910.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 Service cart (shelf board / strut: SUS304) D 460 × W 760 × H 960 mm

฿ 55,997.00

฿ 44,797.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 Service cart (shelf board / strut: SUS304) D 460 × W 910 × H 960 mm

฿ 60,532.00

฿ 48,425.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 960 mm

฿ 64,962.00

฿ 51,969.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 960 mm

฿ 54,608.00

฿ 43,686.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H960 Service cart (shelf board / strut: SUS304) D 610 × W 610 × H 960 mm

฿ 60,693.00

฿ 48,554.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 Service cart (shelf board / strut: SUS304) D 610 × W 760 × H 960 mm

฿ 66,725.00

฿ 50,043.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 Service cart (shelf board / strut: SUS304) D 610 × W 910 × H 960 mm

฿ 72,115.00

฿ 54,086.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 960 mm

฿ 77,828.00

฿ 58,371.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 960 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1