(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W6 Type Service Cart (Shelf Board / Strut: SUS304)

W6 Type Service Cart (Shelf Board / Strut: SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,738.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3796-10 SALE
61-3796-11 SALE
61-3796-12 SALE
61-3796-13 SALE
61-3796-14 SALE
61-3796-15 SALE
61-3796-16 SALE
61-3796-17 SALE
61-3796-18 SALE
61-3796-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 37,738.00

฿ 30,190.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H960 Service cart (shelf board / strut: SUS304) D 460 × W 610 × H 960 mm

฿ 41,742.00

฿ 33,393.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 Service cart (shelf board / strut: SUS304) D 460 × W 760 × H 960 mm

฿ 44,998.00

฿ 35,998.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 Service cart (shelf board / strut: SUS304) D 460 × W 910 × H 960 mm

฿ 48,042.00

฿ 38,433.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 960 mm

฿ 50,872.00

฿ 40,697.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 960 mm

฿ 44,037.00

฿ 35,229.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H960 Service cart (shelf board / strut: SUS304) D 610 × W 610 × H 960 mm

฿ 47,775.00

฿ 38,220.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 Service cart (shelf board / strut: SUS304) D 610 × W 760 × H 960 mm

฿ 51,830.00

฿ 41,464.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 Service cart (shelf board / strut: SUS304) D 610 × W 910 × H 960 mm

฿ 55,462.00

฿ 44,369.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 960 mm

฿ 59,038.00

฿ 47,230.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 960 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    Shelf board upper tier (board shelf): SUS304, lower tier (mesh shelf): SUS304, taper (fixing bracket): ABS, strut: SUS304 (cap: PE, nut: aluminum), top handle: SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    2 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

A cart that uses stainless steel (SUS304) for the posts and shelves.
The shelves can be moved up and down at a pitch of 25 mm.

Part Number
61-3796-10 SALE
61-3796-11 SALE
61-3796-12 SALE
61-3796-13 SALE
61-3796-14 SALE
61-3796-15 SALE
61-3796-16 SALE
61-3796-17 SALE
61-3796-18 SALE
61-3796-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 37,738.00

฿ 30,190.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H960 Service cart (shelf board / strut: SUS304) D 460 × W 610 × H 960 mm

฿ 41,742.00

฿ 33,393.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H960 Service cart (shelf board / strut: SUS304) D 460 × W 760 × H 960 mm

฿ 44,998.00

฿ 35,998.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H960 Service cart (shelf board / strut: SUS304) D 460 × W 910 × H 960 mm

฿ 48,042.00

฿ 38,433.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,070 × H 960 mm

฿ 50,872.00

฿ 40,697.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H960 Service cart (shelf board / strut: SUS304) D 460 × W 1,220 × H 960 mm

฿ 44,037.00

฿ 35,229.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H960 Service cart (shelf board / strut: SUS304) D 610 × W 610 × H 960 mm

฿ 47,775.00

฿ 38,220.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H960 Service cart (shelf board / strut: SUS304) D 610 × W 760 × H 960 mm

฿ 51,830.00

฿ 41,464.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H960 Service cart (shelf board / strut: SUS304) D 610 × W 910 × H 960 mm

฿ 55,462.00

฿ 44,369.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,070 × H 960 mm

฿ 59,038.00

฿ 47,230.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H960 Service cart (shelf board / strut: SUS304) D 610 × W 1,220 × H 960 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1