(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W4 Type Stainless Steel Cart (SUS304)

W4 Type Stainless Steel Cart (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73,554.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3795-29 SALE
61-3795-30 SALE
61-3795-31 SALE
61-3795-32 SALE
61-3795-33 SALE
61-3795-34 SALE
61-3795-35 SALE
61-3795-36 SALE
61-3795-37 SALE
61-3795-38 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 78,125.00

฿ 58,593.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Stainless steel cart (SUS304) D 460 × W 610 × H 815 mm

฿ 73,554.00

฿ 64,359.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Stainless steel cart (SUS304) D 460 × W 760 × H 815 mm

฿ 77,809.00

฿ 68,082.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Stainless steel cart (SUS304) D 460 × W 910 × H 815 mm

฿ 81,789.00

฿ 71,565.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Stainless steel cart (SUS304) D 460 × W 1,070 × H 815 mm

฿ 84,944.00

฿ 74,326.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Stainless steel cart (SUS304) D 460 × W 1,220 × H 815 mm

฿ 75,201.00

฿ 65,800.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Stainless steel cart (SUS304) D 610 × W 610 × H 815 mm

฿ 78,770.00

฿ 68,923.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Stainless steel cart (SUS304) D 610 × W 760 × H 815 mm

฿ 84,121.00

฿ 73,605.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Stainless steel cart (SUS304) D 610 × W 910 × H 815 mm

฿ 88,926.00

฿ 77,810.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Stainless steel cart (SUS304) D 610 × W 1,070 × H 815 mm

฿ 92,631.00

฿ 81,052.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Stainless steel cart (SUS304) D 610 × W 1,220 × H 815 mm

Basic Specifications

  • Caster
    ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Shelf board (board shelf)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) side handle / SUS304
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

An all-stainless steel cart made of SUS304 stainless steel except the casters.

Part Number
61-3795-29 SALE
61-3795-30 SALE
61-3795-31 SALE
61-3795-32 SALE
61-3795-33 SALE
61-3795-34 SALE
61-3795-35 SALE
61-3795-36 SALE
61-3795-37 SALE
61-3795-38 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 78,125.00

฿ 58,593.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Stainless steel cart (SUS304) D 460 × W 610 × H 815 mm

฿ 73,554.00

฿ 64,359.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Stainless steel cart (SUS304) D 460 × W 760 × H 815 mm

฿ 77,809.00

฿ 68,082.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Stainless steel cart (SUS304) D 460 × W 910 × H 815 mm

฿ 81,789.00

฿ 71,565.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Stainless steel cart (SUS304) D 460 × W 1,070 × H 815 mm

฿ 84,944.00

฿ 74,326.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Stainless steel cart (SUS304) D 460 × W 1,220 × H 815 mm

฿ 75,201.00

฿ 65,800.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Stainless steel cart (SUS304) D 610 × W 610 × H 815 mm

฿ 78,770.00

฿ 68,923.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Stainless steel cart (SUS304) D 610 × W 760 × H 815 mm

฿ 84,121.00

฿ 73,605.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Stainless steel cart (SUS304) D 610 × W 910 × H 815 mm

฿ 88,926.00

฿ 77,810.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Stainless steel cart (SUS304) D 610 × W 1,070 × H 815 mm

฿ 92,631.00

฿ 81,052.13

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Stainless steel cart (SUS304) D 610 × W 1,220 × H 815 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1