(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W3 Type Work Table Cart (SUS304)

W3 Type Work Table Cart (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 67,235.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3794-98 SALE
61-3794-99 SALE
61-3795-01 SALE
61-3795-02 SALE
61-3795-03 SALE
61-3795-04 SALE
61-3795-05 SALE
61-3795-06 SALE
61-3795-07 SALE
61-3795-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 67,235.00

฿ 50,426.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Work table cart (SUS304) D 460 × W 610 × H 815 mm

฿ 72,682.00

฿ 54,511.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Work table cart (SUS304) D 460 × W 760 × H 815 mm

฿ 77,538.00

฿ 58,153.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Work table cart (SUS304) D 460 × W 910 × H 815 mm

฿ 82,075.00

฿ 61,556.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Work table cart (SUS304) D 460 × W 1,070 × H 815 mm

฿ 74,147.00

฿ 64,878.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Work table cart (SUS304) D 460 × W 1,220 × H 815 mm

฿ 75,617.00

฿ 56,712.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Work table cart (SUS304) D 610 × W 610 × H 815 mm

฿ 81,703.00

฿ 61,277.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Work table cart (SUS304) D 610 × W 760 × H 815 mm

฿ 75,201.00

฿ 65,800.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Work table cart (SUS304) D 610 × W 910 × H 815 mm

฿ 79,821.00

฿ 69,843.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Work table cart (SUS304) D 610 × W 1,070 × H 815 mm

฿ 84,717.00

฿ 74,127.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Work table cart (SUS304) D 610 × W 1,220 × H 815 mm

Basic Specifications

  • Caster
    ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
  • Materials
    Shelf board upper tier (board shelf): SUS304, middle tier (mesh shelf): SUS304, lower tier (mesh shelf): SUS304, taper (fixing bracket): SUS304, strut: SUS304 (both cap and nut)
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    3 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

An all-stainless steel cart made of SUS304 stainless steel except the casters.

Part Number
61-3794-98 SALE
61-3794-99 SALE
61-3795-01 SALE
61-3795-02 SALE
61-3795-03 SALE
61-3795-04 SALE
61-3795-05 SALE
61-3795-06 SALE
61-3795-07 SALE
61-3795-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 67,235.00

฿ 50,426.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Work table cart (SUS304) D 460 × W 610 × H 815 mm

฿ 72,682.00

฿ 54,511.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Work table cart (SUS304) D 460 × W 760 × H 815 mm

฿ 77,538.00

฿ 58,153.50

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Work table cart (SUS304) D 460 × W 910 × H 815 mm

฿ 82,075.00

฿ 61,556.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Work table cart (SUS304) D 460 × W 1,070 × H 815 mm

฿ 74,147.00

฿ 64,878.63

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Work table cart (SUS304) D 460 × W 1,220 × H 815 mm

฿ 75,617.00

฿ 56,712.75

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Work table cart (SUS304) D 610 × W 610 × H 815 mm

฿ 81,703.00

฿ 61,277.25

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Work table cart (SUS304) D 610 × W 760 × H 815 mm

฿ 75,201.00

฿ 65,800.88

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Work table cart (SUS304) D 610 × W 910 × H 815 mm

฿ 79,821.00

฿ 69,843.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Work table cart (SUS304) D 610 × W 1,070 × H 815 mm

฿ 84,717.00

฿ 74,127.38

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Work table cart (SUS304) D 610 × W 1,220 × H 815 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1