(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W2 Type Work Table Cart (Strut: SUS430)

W2 Type Work Table Cart (Strut: SUS430)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,420.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3794-78 SALE
61-3794-79 SALE
61-3794-80 SALE
61-3794-81 SALE
61-3794-82 SALE
61-3794-83 SALE
61-3794-84 SALE
61-3794-85 SALE
61-3794-86 SALE
61-3794-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 22,420.00

฿ 17,936.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Work table cart (strut: SUS430) D 460 × W 610 × H 815 mm

฿ 24,928.00

฿ 19,942.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Work table cart (strut: SUS430) D 460 × W 760 × H 815 mm

฿ 26,528.00

฿ 21,222.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Work table cart (strut: SUS430) D 460 × W 910 × H 815 mm

฿ 27,972.00

฿ 22,377.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Work table cart (strut: SUS430) D 460 × W 1,070 × H 815 mm

฿ 29,837.00

฿ 23,869.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Work table cart (strut: SUS430) D 460 × W 1,220 × H 815 mm

฿ 25,570.00

฿ 20,456.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Work table cart (strut: SUS430) D 610 × W 610 × H 815 mm

฿ 27,277.00

฿ 21,821.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Work table cart (strut: SUS430) D 610 × W 760 × H 815 mm

฿ 29,945.00

฿ 23,956.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Work table cart (strut: SUS430) D 610 × W 910 × H 815 mm

฿ 31,545.00

฿ 25,236.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Work table cart (strut: SUS430) D 610 × W 1,070 × H 815 mm

฿ 34,162.00

฿ 27,329.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Work table cart (strut: SUS430) D 610 × W 1,220 × H 815 mm

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Materials
    Shelf board upper tier (board shelf): SUS430, lower tier (mesh shelf): steel (powder coating, earth gray color), taper (fixing bracket): ABS, strut: SUS430 (cap: PE; nut: aluminum)
  • Note
    Customer assembly
  • Load Resistance
    Approx. 200 Kg/unit
  • Number of Steps
    2 tiers
  • Features
    The shelf board can move up and down at a pitch of 25 mm

Product Description

A cart that uses stainless steel (SUS430) for the posts.
The shelves can be moved up and down at a pitch of 25 mm.

Part Number
61-3794-78 SALE
61-3794-79 SALE
61-3794-80 SALE
61-3794-81 SALE
61-3794-82 SALE
61-3794-83 SALE
61-3794-84 SALE
61-3794-85 SALE
61-3794-86 SALE
61-3794-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm Product Detail Type

฿ 22,420.00

฿ 17,936.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W610×H815 Work table cart (strut: SUS430) D 460 × W 610 × H 815 mm

฿ 24,928.00

฿ 19,942.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W760×H815 Work table cart (strut: SUS430) D 460 × W 760 × H 815 mm

฿ 26,528.00

฿ 21,222.40

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W910×H815 Work table cart (strut: SUS430) D 460 × W 910 × H 815 mm

฿ 27,972.00

฿ 22,377.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1070×H815 Work table cart (strut: SUS430) D 460 × W 1,070 × H 815 mm

฿ 29,837.00

฿ 23,869.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D460×W1220×H815 Work table cart (strut: SUS430) D 460 × W 1,220 × H 815 mm

฿ 25,570.00

฿ 20,456.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W610×H815 Work table cart (strut: SUS430) D 610 × W 610 × H 815 mm

฿ 27,277.00

฿ 21,821.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W760×H815 Work table cart (strut: SUS430) D 610 × W 760 × H 815 mm

฿ 29,945.00

฿ 23,956.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W910×H815 Work table cart (strut: SUS430) D 610 × W 910 × H 815 mm

฿ 31,545.00

฿ 25,236.00

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1070×H815 Work table cart (strut: SUS430) D 610 × W 1,070 × H 815 mm

฿ 34,162.00

฿ 27,329.60

CARTS/CHAIRS 1 Piece(s) 19 Day(s) D610×W1220×H815 Work table cart (strut: SUS430) D 610 × W 1,220 × H 815 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1